Wall Plates, Snap-On, 1-Gang, 1) Toggle, Ivory
Image of RFW1I Wall Plates, Snap-On, 1-Gang, 1) Toggle, Ivory
Discontinued

Wall Plates, Snap-On, 1-Gang, 1) Toggle, Ivory

Brand: Bryant

Catalog ID: RFW1I

Wall Plates, Snap-On, 1-Gang, 1) Toggle, Ivory

  • Reinforcement ribs for extra strength
  • Curved corners for improved aesthetics
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RFW1I

Color

Ivory

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Snap-On

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

1-Toggle

Type

Snap-On

UPC

883778117374

Dimensions

Size

Standard

Thickness

0.13

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

6