Image of RCW6W Wall Plates, Snap-On, 6-Gang, 6) Decorator Opening, White
Image of RCW6W Wall Plates, Snap-On, 6-Gang, 6) Decorator Opening, White
Discontinued

Wall Plates, Snap-On, 6-Gang, 6) Decorator Opening, White

Brand: Bryant

Catalog ID: RCW6W

Wall Plates, Snap-On, 6-Gang, 6) Decorator Opening, White

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

RCW6W

Color

White

Construction

Molded

Cutout

6) Decorator

EU RoHS Indicator

No

Item Type

Snap-On

Material

Nylon

Material - Mounting Hardware

Snap-On

Number of Gang(s)

6-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

Plate Material - Nylon

Style

Snap-On

Type

Decorator

UPC

883778117329

Dimensions

Display Size

Standard Sized

Thickness

0.13

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads

Specifications