Wall Switch, Occupancy or V ACancy, Ultrasonic, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V
Image of MSU2000BK2 Wall Switch, Occupancy or V ACancy, Ultrasonic, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V
Image of MSU2000BK2 Wall Switch, Occupancy or V ACancy, Ultrasonic, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V
Image of MSU2000BK2 Wall Switch, Occupancy or V ACancy, Ultrasonic, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V
Discontinued

Wall Switch, Occupancy or V ACancy, Ultrasonic, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V

Brand: Bryant

Catalog ID: MSU2000BK2

Occupancy Sensing Products, Wall Switch, Occupancy or V ACancy, Ultrasonic, 2 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V

  • Occupancy or V ACancy
  • Ultrasonic
  • 2 Relay
  • 1000 Square Feet
  • 800W Incandescent

General

Catalog Number

MSU2000BK2

Color

Black

Series

Ultrasonic

Type

Manual/Auto

UPC

781786641143

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10