Wallplates and Boxes, 1-Gang, Vertical Mount, GFCI Opening
Image of WPB26E Wallplates and Boxes, 1-Gang, Vertical Mount, GFCI Opening

Wallplates and Boxes, 1-Gang, Vertical Mount, GFCI Opening

Brand: Bryant

Catalog ID: WPB26E

Wallplates and Boxes, 1-Gang, Vertical Mount ,GFCI Opening

  • Vertical Mount
  • GFCI Opening

General

Catalog Number

WPB26E

Color

Gray

Material

Aluminum, Cast

Number of Gang(s)

1-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

781786145689

Dimensions

Size

Standard

Configuration

Number of Gang(s)

1-Gang