Wallplates and Boxes, Box Covers, 1-Gang, 1) Toggle Opening, Standard Size, Red, Marked "GAS"
Image of SY865GEM Wallplates and Boxes, Box Covers, 1-Gang, 1) Toggle Opening, Standard Size, Red, Marked "GAS"
Image of SY865GEM Wallplates and Boxes, Box Covers, 1-Gang, 1) Toggle Opening, Standard Size, Red, Marked "GAS"

Wallplates and Boxes, Box Covers, 1-Gang, 1) Toggle Opening, Standard Size, Red, Marked "GAS"

Brand: Bryant

Catalog ID: SY865GEM

Wallplates and Boxes, Box Covers, 1-Gang, 1) Toggle Opening, Standard Size, Red, Marked "GAS"

  • 1-Gang
  • 1) Toggle Opening
  • Standard Size
  • Red
  • Marked "GAS"

Imprinted "Gas"

General

Application

Switches

Catalog Number

SY865GEM

Color

Red

Construction

Stamped

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Steel, Enameled

Material - Mounting Hardware

Vertical Mounted

Number of Gang(s)

Utility Box Handy Cover

Number Of Outlets

1) Toggle

OEM Brand Name

Hubbell Bryant

Size

Standard

Style

1-Toggle - Pre-Marked Gas Burner

Type

Specialty

UPC

781786915084

Dimensions

Display Size

1-Gang

Size

Standard

Configuration

Knockouts

None

Number of Gang(s)

Utility Box Handy Cover

Number Of Outlets

1) Toggle

Logistics

Carton Quantity

10