Image of SY800GEM Wallplates and Boxes, Box Covers, 4" Square, 1) Toggle Opening, StandardSize, Red, Marked "GAS"
Image of SY800GEM Wallplates and Boxes, Box Covers, 4" Square, 1) Toggle Opening, StandardSize, Red, Marked "GAS"

Wallplates and Boxes, Box Covers, 4" Square, 1) Toggle Opening, StandardSize, Red, Marked "GAS"

Brand:

Bryant

Catalog ID:

SY800GEM

Wallplates and Boxes, Box Covers, 4" Square, 1) Toggle Opening, StandardSize, Red, Marked "GAS"

  • 4" Square
  • 1) Toggle Opening
  • StandardSize
  • Red
  • Marked "GAS"

Product details

General

Application

Switches

Catalog Number

SY800GEM

Color

Red

Construction

Stamped

EU RoHS Indicator

No

Item Type

Non-Weatherproof Covers

Knockouts

None

Material

Steel, Enameled

Material - Mounting Hardware

Vertical Mounted

Number of Gang(s)

4 in Square Box Cover

Number Of Outlets

1) Toggle

OEM Brand Name

Hubbell Bryant

Size

Standard

Style

1-Toggle - Pre-Marked Gas Burner

Type

Specialty

UPC

781786915046

Dimensions

Display Size

2-Gang

Logistics

Carton Quantity

50

Resources and downloads