Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 1/2", Stainless Steel, Uses SSTPD Driver
Image of SSTP12 Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 1/2", Stainless Steel, Uses SSTPD Driver

Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 1/2", Stainless Steel, Uses SSTPD Driver

Brand: Bryant

Catalog ID: SSTP12

Wallplates and Boxes, Device Accessories, Replacement, Tamperproof Wallplate Screws, 6/32" x 1/2", Stainless Steel, Uses SSTPD Driver

  • Replacement
  • Tamperproof Wallplate Screws
  • 6/32" x 1/2"
  • Stainless Steel
  • Uses SSTPD Driver

Tamper Proof

General

Application

Secures Wallplate to Box

Catalog Number

SSTP12

Construction

Fabricated

EU RoHS Indicator

Item Type

Replacement Wallplates Screws

Material

Stainless Steel, Type 302/304

OEM Brand Name

Hubbell Bryant

Size

Spanner Head Security Screws

Style

Screws

Type

Accessories

UPC

781786894488

Dimensions

Display Size

6/32 x 1/2"

Size

Spanner Head Security Screws

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

100