

Brand: Bryant
Catalog ID: SSTP12
Tamper Proof
Application
Secures Wallplate to Box
Catalog Number
SSTP12
Construction
Fabricated
Item Type
Replacement Wallplates Screws
Material
Stainless Steel, Type 302/304
OEM Brand Name
Hubbell Bryant
Size
Spanner Head Security Screws
Style
Screws
Type
Accessories
UPC
781786894488
Display Size
6/32 x 1/2"
Size
Spanner Head Security Screws
Carton Quantity
100