Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-Lock® Opening, Standard Size, Stainless Steel
Image of SS750 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-Lock® Opening, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-Lock® Opening, Standard Size, Stainless Steel

Brand: Bryant

Catalog ID: SS750

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 50A Twist-Lock® Opening, Standard Size, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

Stainless steel plate

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Catalog Number

SS750

Color

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Style

For 20A and 30A 3-5 Wire Devices

Type

Wallplate

UPC

883778201264

Dimensions

Thickness

0.035

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

No Drawing

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

15000