
Brand: Bryant
Catalog ID: 7382
Standard Product
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
7382
Color
Metallic
EU RoHS Indicator
No
Item Type
Material
Aluminum
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Bryant
Orientation
Vertical Mount
Style
For 50A Locking Plugs
Type
Weatherproof Cover
UPC
781786628250
Thickness
0.175
EU RoHS Indicator
No
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
10