Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.62" Opening, Standard Size, Cast Aluminum
Image of 7420B Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.62" Opening, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.62" Opening, Standard Size, Cast Aluminum

Brand: Bryant

Catalog ID: 7420B

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.62" Opening, Standard Size, Cast Aluminum

  • 1- Gang
  • 1) 1.62" Opening
  • Standard Size
  • Cast Aluminum

Standard Product

General

Application

Locking Devices

Catalog Number

7420B

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1.62" Opening

OEM Brand Name

Hubbell Bryant

Series

Replacement Part

Type

Weatherprotective Plate

UPC

781786628489

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Knockouts

None

Number Of Outlets

1.62" Opening

Logistics

Carton Quantity

25

Pallet Quantity

2365