

Brand: Bryant
Catalog ID: 7427B
Standard Product
Application
Straight Blade
Catalog Number
7427B
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical Mounted
Number Of Outlets
2.15" Opening
OEM Brand Name
Hubbell Bryant
Size
Standard
Style
Vertical Mount 1.62 in. Hole For 30A & 50A 3-Wire Power Receptalces
Type
Weatherproof Covers
UPC
781786628526
Display Size
1-Gang
Size
Standard
Knockouts
None
Number Of Outlets
2.15" Opening
Carton Quantity
25