Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum
Image of 7429B Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum
Image of 7429B Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum

Brand: Bryant

Catalog ID: 7429B

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 2.31" Opening, Standard Size, Cast Aluminum

  • 1- Gang
  • 1) 2.31" Opening
  • Standard Size
  • Cast Aluminum

Standard Product

General

Application

Straight Blade

Catalog Number

7429B

Construction

Cast

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

2.31" Opening

OEM Brand Name

Hubbell Bryant

Size

Standard

Style

Vertical Mount 2.31 in. Hole For "MBWP" Inlets

Type

Weatherproof Covers

UPC

781786628571

Dimensions

Display Size

1-Gang

Size

Standard

Configuration

Knockouts

None

Number Of Outlets

2.31" Opening

Logistics

Carton Quantity

5