

Brand: Bryant
Catalog ID: 7429B
Standard Product
Application
Straight Blade
Catalog Number
7429B
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical Mounted
Number Of Outlets
2.31" Opening
OEM Brand Name
Hubbell Bryant
Size
Standard
Style
Vertical Mount 2.31 in. Hole For "MBWP" Inlets
Type
Weatherproof Covers
UPC
781786628571
Display Size
1-Gang
Size
Standard
Knockouts
None
Number Of Outlets
2.31" Opening
Carton Quantity
5