

Brand: Bryant
Catalog ID: 7770
Standard Product
Application
Locking Devices
Catalog Number
7770
Construction
Cast
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical Mounted
Number Of Outlets
50A 3 and 4-Wire
OEM Brand Name
Hubbell Bryant
Size
Standard
Style
For 50A Locking Plugs
Type
Weatherproof Covers
UPC
781786629905
Display Size
2-Gang
Size
Standard
Knockouts
None
Number Of Outlets
50A 3 and 4-Wire
Carton Quantity
5