Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Yellow Polycarbonate
Image of 7774CR Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Yellow Polycarbonate
Image of 7774CR Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Yellow Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Yellow Polycarbonate

Brand: Bryant

Catalog ID: 7774CR

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Yellow Polycarbonate

  • 1- Gang
  • 1) 50A Locking Opening
  • Standard Size
  • Yellow Polycarbonate

Standard Product

General

Application

Locking Devices

Catalog Number

7774CR

Color

Yellow

Construction

Molded

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

50A 3 and 4-Wire

OEM Brand Name

Hubbell Bryant

Product Family

Replacement Part

Type

Weatherprotective Plate

UPC

781786671553

Dimensions

Display Size

2-Gang

Configuration

Knockouts

None

Number Of Outlets

50A 3 and 4-Wire

Logistics

Carton Quantity

10