Image of 1795WP Wallplates and Boxes, Weatherproof Covers, 1- Gang, For PressSwitch, Standard Size, Silicone Rubber
Image of 1795WP Wallplates and Boxes, Weatherproof Covers, 1- Gang, For PressSwitch, Standard Size, Silicone Rubber

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For PressSwitch, Standard Size, Silicone Rubber

Brand:

Bryant

Catalog ID:

1795WP

Wallplates and Boxes, Weatherproof Covers, 1- Gang, For PressSwitch, Standard Size, Silicone Rubber

  • 1- Gang
  • For PressSwitch
  • Standard Size
  • Silicone Rubber

Product details

General

Catalog Number

1795WP

Color

Clear

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1) Toggle

OEM Brand Name

Hubbell Bryant

Series

Weatherproof Plates

Style

Clear Bubble

Type

For Toggle and Push Button

UPC

781786400009

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

20

Resources and downloads