BRYANT
Image of WPB82E Wallplates and Boxes, While in Use Cover, 2-Gang, Duplex Opening
Discontinued

Wallplates and Boxes, While in Use Cover, 2-Gang, Duplex Opening

Brand: Bryant

Catalog ID: WPB82E

Wallplates and Boxes, While in Use Cover, 2-Gang, Duplex Opening

  • 2-Gang
  • Duplex Opening

General

Catalog Number

WPB82E

Color

Gray

Material

Aluminum, Cast

Number of Gang(s)

2-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

781786145740

Dimensions

Size

Standard

Configuration

Number of Gang(s)

2-Gang