Wallplates and Boxes, While in Use Cover, 2-Gang, GFCI Opening
Image of WPB262E Wallplates and Boxes, While in Use Cover, 2-Gang, GFCI Opening

Wallplates and Boxes, While in Use Cover, 2-Gang, GFCI Opening

Brand: Bryant

Catalog ID: WPB262E

Wallplates and Boxes, While in Use Cover, 2-Gang, GFCI Opening

  • 2-Gang
  • GFCI Opening

General

Catalog Number

WPB262E

Color

Gray

Material

Aluminum, Cast

Number of Gang(s)

2-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

781786145733

Dimensions

Size

Standard

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5