Image of BRYWTB1 Watertight Replacement Bushing Set, Size 1
Image of BRYWTB1 Watertight Replacement Bushing Set, Size 1
Image of BRYWTB1 Watertight Replacement Bushing Set, Size 1

Watertight Replacement Bushing Set, Size 1

Brand: Bryant

Catalog ID: BRYWTB1

Watertight Replacement Bushing Set, For use in 15A Straight Blade, 15A Locking and 20A Straight Blade, Thermoplastic Elastomer, Black

  • 15A Locking and 20A Straight Blade
  • Thermoplastic Elastomer
  • Black

Product details

General

Catalog Number

BRYWTB1

Item Type

Replacement Bushing

Type

Bushings

UPC

781786468078

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

25

Resources and downloads