Image of BRY50W50 Watertight Series Replacement Caps, 15A, Yellow
Image of BRY50W50 Watertight Series Replacement Caps, 15A, Yellow

Watertight Series Replacement Caps, 15A, Yellow

Brand: Bryant

Catalog ID: BRY50W50

Watertight Series Replacement Caps, For use in 15A Straight Blade, 15A Locking and 20A Straight Blade, Yellow

Free-floating cap allows unwanted material to wash away during sanitation

General

Catalog Number

BRY50W50

Item Type

Replacement Closure Caps

OEM Brand Name

Hubbell Bryant

Type

Closure Caps

UPC

781786378247

Dimensions

Weight

0.3 lb

Logistics

Carton Quantity

30