Weatherproof Covers, 2-Gang, Multi Opening, Horizontal or Vertical, Gray Cast Aluminum
Image of RW57750 Weatherproof Covers, 2-Gang, Multi Opening, Horizontal or Vertical, Gray Cast Aluminum
Image of RW57750 Weatherproof Covers, 2-Gang, Multi Opening, Horizontal or Vertical, Gray Cast Aluminum

Weatherproof Covers, 2-Gang, Multi Opening, Horizontal or Vertical, Gray Cast Aluminum

Brand: Bryant

Catalog ID: RW57750

Weatherproof Covers, 2-Gang, Multi Opening, Horizontal or Vertical, Gray Cast Aluminum

  • 2-Gang
  • Multi Opening
  • Horizontal or Vertical
  • Gray Cast Aluminum

While-In Use Weatherproof

General

Application

Double Duplex, Duplex/Decorator, Double Decorator and Toggle with 1.34", 1.40", 1.60", 1.72", 2.03", 2.15"

Catalog Number

RW57750

Color

Gray

Construction

Molded

Item Type

Weatherproofing Covers

Knockouts

None

Material

Polycarbonate, High Impact

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number of Gang(s)

2-Gang

Number Of Outlets

2-Device

Size

Standard

Specifications

  • Gasket - Foam
  • Material - Thermoplastic
  • Screws - Steel

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778119583

Dimensions

Display Size

2-Gang

Size

Standard

Weight

0.6 lb

Certifications And Compliance

Industry Standard(s)

UL Listed - Canadian and U.S.

Configuration

Knockouts

None

Number of Gang(s)

2-Gang

Number Of Outlets

2-Device

Logistics

Carton Quantity

6

Pallet Quantity

630