Image of BDSR32 Wide Range Strain Relief, Bus Drop Grip, .32-.43", 1/2", Steel

Wide Range Strain Relief, Bus Drop Grip, .32-.43", 1/2", Steel

Brand: Bryant

Catalog ID: BDSR32

Wide Range Strain Relief, Bus Drop Grip, .32-.43", 1/2", Steel

  • .32-.43"
  • 1/2"
  • Steel

Non-Insulated

General

Application

Light Duty

Catalog Number

BDSR32

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

OEM Brand Name

Hubbell Bryant

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

1/2 NPT

Type

Non-Insulated, Wide Range

UPC

781786240308

Dimensions

Thread Size

1/2 NPT

Conductor Related

Cable Diameter Range

0.32 in-0.43 in

Cable Size

.32-.43" (.81-1.09)

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

6480