Wide Range Strain Relief, Bus Drop Grip, .54-.73", 3/4", Steel
Image of BDSR54 Wide Range Strain Relief, Bus Drop Grip, .54-.73", 3/4", Steel

Wide Range Strain Relief, Bus Drop Grip, .54-.73", 3/4", Steel

Brand: Bryant

Catalog ID: BDSR54

Wide Range Strain Relief, Bus Drop Grip, .54-.73", 3/4", Steel

  • .54-.73"
  • 3/4"
  • Steel

Non-Insulated

General

Application

Light Duty

Catalog Number

BDSR54

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

OEM Brand Name

Hubbell Bryant

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

3/4 NPT

Type

Non-Insulated, Wide Range

UPC

781786240346

Dimensions

Thread Size

3/4 NPT

Conductor Related

Cable Diameter Range

0.54 in-0.73 in

Cable Size

.54-.73" (1.37-1.85)

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

6000