Image of SPC075DES Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.75-0.99"
Image of SPC075DES Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.75-0.99"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.75-0.99"

Brand:

Bryant

Catalog ID:

SPC075DES

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.75-0.99"

  • Double Eye
  • Closed Mesh
  • Stainless Steel
  • 0.75-0.99"

Product details

General

Application

Double Eye

Approx Breaking Strength

2,060 lbs

Catalog Number

SPC075DES

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786006249

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Logistics

Carton Quantity

10

Resources and downloads