Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Stainless Steel, 1.00-1.24"
Image of SPS100DES Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Stainless Steel, 1.00-1.24"

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Stainless Steel, 1.00-1.24"

Brand: Bryant

Catalog ID: SPS100DES

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Stainless Steel, 1.00-1.24"

  • Double Eye
  • Split Mesh
  • Lace Closing
  • Stainless Steel
  • 1.00-1.24"

Split Mesh Lace Closing

General

Application

Double Eye

Approx Breaking Strength

2,670 lbs

Catalog Number

SPS100DES

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Split Mesh, Lace Closing

Type

Double Eye

UPC

781786006607

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

2,670 lbs