
Brand: Bryant
Catalog ID: SPS125DE
Split Mesh Lace Closing
Application
Double Eye
Approx Breaking Strength
1,610 lbs
Catalog Number
SPS125DE
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786256002
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
EU RoHS Indicator
No
Approx Breaking Strength
1,610 lbs
Carton Quantity
5