Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.00-2.49"
Image of SPS200DE Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.00-2.49"

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.00-2.49"

Brand: Bryant

Catalog ID: SPS200DE

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.00-2.49"

  • Double Eye
  • Split Mesh
  • Lace Closing
  • Tin-Coated Bronze
  • 2.00-2.49"

Split Mesh Lace Closing

General

Application

Double Eye

Approx Breaking Strength

3,260 lbs

Catalog Number

SPS200DE

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Split Mesh, Lace Closing

Type

Double Eye

UPC

781786246065

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

3,260 lbs

Logistics

Carton Quantity

50