
Brand: Bryant
Catalog ID: SPC250SOS
Closed Mesh
Application
Offset Eye
Approx Breaking Strength
5,500 lbs
Catalog Number
SPC250SOS
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Offset Eye
UPC
781786371248
Cable Diameter Range
2.5 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
EU RoHS Indicator
Yes
Approx Breaking Strength
5,500 lbs