Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.63-0.74"
Image of SPC062SO Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.63-0.74"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.63-0.74"

Brand: Bryant

Catalog ID: SPC062SO

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.63-0.74"

  • Offset Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 0.63-0.74"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

750 lbs

Catalog Number

SPC062SO

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786371491

Conductor Related

Cable Diameter Range

0.63 in-0.74 in

Cable Size

.63-.74" (1.60-1.88)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

750 lbs

Logistics

Carton Quantity

5