
Brand: Bryant
Catalog ID: SPSR150SO
Split Mesh Rod Closing
Application
Offset Eye
Approx Breaking Strength
1,500 lbs
Catalog Number
SPSR150SO
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Offset Eye
UPC
781786372269
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.50-1.74" (3.81-4.42)
EU RoHS Indicator
Yes
Approx Breaking Strength
1,500 lbs
Carton Quantity
5