Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 2.00-2.49"
Image of SPC200US Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

Brand: Bryant

Catalog ID: SPC200US

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

  • Single Eye
  • Closed Mesh
  • Stainless Steel
  • 2.00-2.49"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

8,940 lbs

Catalog Number

SPC200US

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786006140

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

8,940 lbs

Logistics

Carton Quantity

10