Brand: Bryant
Catalog ID: SPC125U
Application
Single Eye
Approx Breaking Strength
1,610 lbs
Catalog Number
SPC125U
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786245082
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
Standards - RoHS Compliance Status
CM
Carton Quantity
100