Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"
Image of SPC175U Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"

Brand: Bryant

Catalog ID: SPC175U

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"

  • Single Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 1.75-1.99"

Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

2,150 lbs

Catalog Number

SPC175U

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786245129

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

2,150 lbs