Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 0.63-0.74"
Image of SPSR062US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 0.63-0.74"

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 0.63-0.74"

Brand: Bryant

Catalog ID: SPSR062US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 0.63-0.74"

  • Single Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 0.63-0.74"

Split Mesh Rod Closing

General

Application

Single Eye

Approx Breaking Strength

2,050 lbs

Catalog Number

SPSR062US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786371941

Conductor Related

Cable Diameter Range

0.63 in-0.74 in

Cable Size

.63-.74" (1.60-1.88)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,050 lbs

Logistics

Carton Quantity

10