Brand: Bryant
Catalog ID: SPSR075US
Application
Single Eye
Approx Breaking Strength
2,050 lbs
Catalog Number
SPSR075US
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786371965
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Carton Quantity
10