Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 1.25-1.49"
Image of SPSR125US Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 1.25-1.49"

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 1.25-1.49"

Brand: Bryant

Catalog ID: SPSR125US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 1.25-1.49"

  • Single Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 1.25-1.49"

Split Mesh Rod Closing

General

Application

Single Eye

Approx Breaking Strength

4,500 lbs

Catalog Number

SPSR125US

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786372009

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

4,500 lbs

Logistics

Carton Quantity

10