

Brand: Bryant
Catalog ID: SPSR150U
Split Mesh Rod Closing
Application
Single Eye
Approx Breaking Strength
1,610 lbs
Catalog Number
SPSR150U
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Split Mesh, Rod Closing
Type
Single Eye
UPC
781786246461
Cable Diameter Range
1.5 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)
Approx Breaking Strength
1,610 lbs
Carton Quantity
5