

Brand: Bryant
Catalog ID: SPS075L
Split Mesh Lace Closing
Application
Universal Eye
Approx Breaking Strength
1,020 lbs
Catalog Number
SPS075L
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Split Mesh, Lace Closing
Type
Universal Eye
UPC
781786246188
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Approx Breaking Strength
1,020 lbs
Carton Quantity
5