Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.75-1.99"
Image of SPSR175L Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.75-1.99"

Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.75-1.99"

Brand: Bryant

Catalog ID: SPSR175L

Wire and Cable Management, Support Grip, Universal Eye,Split Mesh, Rod Closing, Tin-Coated Bronze, 1.75-1.99"

  • Universal Eye
  • Split Mesh
  • Rod Closing
  • Tin-Coated Bronze
  • 1.75-1.99"

Split Mesh Rod Closing

General

Application

Universal Eye

Approx Breaking Strength

2,150 lbs

Catalog Number

SPSR175L

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty Series

Style

Split Mesh, Rod Closing

Type

Universal Eye

UPC

781786247024

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,150 lbs

Logistics

Carton Quantity

5