
Brand: Bryant
Catalog ID: SHC250
Heavy Duty Closed Mesh
Application
Double Eye
Approx Breaking Strength
8,050 lbs
Catalog Number
SHC250
Construction
Woven
EU RoHS Indicator
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Closed Mesh, Double Weave
Type
Double Eye
UPC
781786244160
Cable Diameter Range
2.5 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
EU RoHS Indicator
Approx Breaking Strength
8,050 lbs
Carton Quantity
5