
Brand: Bryant
Catalog ID: SHC300
Heavy Duty Closed Mesh
Application
Double Eye
Approx Breaking Strength
10,060 lbs
Catalog Number
SHC300
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Closed Mesh, Double Weave
Type
Double Eye
UPC
781786244061
Cable Diameter Range
3 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
EU RoHS Indicator
No
Approx Breaking Strength
10,060 lbs
Carton Quantity
5