Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.00-1.24"
Image of SHC100U Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.00-1.24"

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.00-1.24"

Brand: Bryant

Catalog ID: SHC100U

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.00-1.24"

  • Heavy Duty
  • Single Eye
  • Tin-Coated Bronze
  • 1.00-1.24"

Heavy Duty Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

4,280 lbs

Catalog Number

SHC100U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Single Eye

UPC

781786244443

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

4,280 lbs

Logistics

Carton Quantity

5