Image of FTD07524 Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 24" Mesh Length, Steel, 0.75-0.99"
Image of FTD07524 Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 24" Mesh Length, Steel, 0.75-0.99"

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 24" Mesh Length, Steel, 0.75-0.99"

Brand: Bryant

Catalog ID: FTD07524

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 24" Mesh Length, Steel, 0.75-0.99"

  • Flexible Tube
  • 24" Mesh Length
  • Steel
  • 0.75-0.99"

Product details

General

Application

Cable and Wire Splicing

Approx Breaking Strength

6,800 lbs

Catalog Number

FTD07524

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

OEM Brand Name

Hubbell Bryant

Series

Splicing Grips

Style

Closed Mesh, Double Weave

Type

Tube

UPC

781786241725

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Number of Conductors

1

Logistics

Carton Quantity

2