Image of USBB1518 Wireless Wall Mount Phone Charger

Wireless Wall Mount Phone Charger

Brand: Bryant

Catalog ID: USBB1518

Wireless Wall Mount Phone Charger

  • Qi certified
  • No need for cables
  • Dual coils for optimum phone positioning
  • Secure phone holder

General

Catalog Number

USBB1518

Color

White

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

None

Type

Wireless

UPC

781786380516

Electrical Ratings

Voltage Rating

125 V

Wattage

7.5 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Receptacles

None

Logistics

Carton Quantity

10

Pallet Quantity

800