
Brand: Bryant
Catalog ID: XLRST10
Standard Product
Application
D-Style XLR 3-Pole Locking Connection
Catalog Number
XLRST10
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Temperature Rating
Per TIA
Type
XLR
UPC
662620285405
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
5