Image of CC150R212 Conduit Riser Grip, 2 1/2" Conduit, Ring Type, Closed Mesh, 1.50-1.74"

Conduit Riser Grip, 2 1/2" Conduit, Ring Type, Closed Mesh, 1.50-1.74"

Marca: Bryant

ID del Catálogo: CC150R212

Conduit Riser Grip, 2 1/2" Conduit, Ring Type, Closed Mesh, 1.50-1.74"

  • Ring Type
  • Closed Mesh
  • 1.50-1.74"

Ring Type Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

1,610 lbs

Catalog Number

CC150R212

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Bryant

Series

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786249004

Dimensiones

Conduit Trade Size

2 1/2 in

Relacionado con el Conductor

Cable Diameter Range

1.5 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Certificaciones y Cumplimiento

EU RoHS Indicator

No

Relacionado con la Fuerza

Approx Breaking Strength

1,610 lbs

Logística

Carton Quantity

2