
Brand: Burndy
Catalog ID: BGBL4
Application
For Copper And Aluminum Conductor Combinations Up To 90 DEG C
Catalog Number
BGBL4
EU RoHS Indicator
Yes
Hex Size
Slot
Installation Torque Recommended in-lb
35 LBS/in
Material
Aluminum
Material Type - Screw
Steel - Zinc Plated
Physical Attribute - Screw Type
Slot
Plated
Y
Plating Type
Tin
Sub Brand
QIKLUG
Temperature Rating
194
Trade Name
QIKLUG™
Type
BGBL, Lay-In
UPC
781810124857
UPC 14 Digit GTIN
00781810124857
Dimension - D inch
0.62 in
Dimension - Height fraction
7/9 in
Dimension - Height inch
0.78 in
Dimension - Height mm
19.8 mm
Dimension - Hole Size inch
0.22 in
Dimension - Hole Size mm
6 mm
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.07 in
Dimension - N inch
0.19 in
Dimension - Pad Width inch
0.38 in
Hex Size
Slot
Package Height
Package Length
Package Weight
Package Width
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG
Conductor - AL Str Size Range
8 AWG-4 AWG
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
14 AWG-4 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Type
Certification - CSA Approved
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-B
Standards - Industry Standards Met
UL 486A-B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
35 LBS/in
Temperature Rating
194
Carton Quantity
2400
Minimum Pack Quantity
1
Pallet Quantity
1