
Brand: Burndy
Catalog ID: HSY14FR
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810267042
Conductor Size
12AWG -8AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Minimum Pack Quantity
1