BURNDY
QPX3434, Heavy Duty Copper Tapping Connector, Run & Tap: 250-500 kcmil
Image of QPX3434 QPX3434, Heavy Duty Copper Tapping Connector, Run & Tap: 250-500 kcmil

QPX3434, Heavy Duty Copper Tapping Connector, Run & Tap: 250-500 kcmil

Brand: Burndy

Catalog ID: QPX3434

VERSITAP™ Mechanical Parallel Clamp for Copper; Accommodates: Run: 250 - 500 kcmil; Tap: 250 - 500 kcmil.

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

General

Application

For Tee, Cross, Parallel, Butt And Tap Connections

Catalog Number

QPX3434

Connector Type

Universal Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX

UPC

781810344002

UPC 14 Digit GTIN

00781810344002

Dimensions

Dimension - Height fraction

3

Dimension - Height inch

3

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.06 in

Dimension - Width fraction

2-3/16 in

Dimension - Width inch

2.19

Dimension - Width mm

56 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

250 kcmil-500 kcmil

Conductor - Nominal Diameter

0.114, 0.128, 0.144, 0.162, 0.571, 0.600, 0.630, 0.681, 0.728, 0.772, 0.813

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Universal Clamp

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1008